HUMCCSBP - Humidifiers Description Description Index
HUMCCSBP Performance Series
Limited Time Offer (Fall 2012): Buy 12, Get 1 Free. See promo materials in Documents/Downloads.
Performance Series Humidifier
HUMCCSBP


Humidifiers
Dry, heated indoor air is often responsible for irritated sinuses, noses or throats, itchy skin, annoying static electricity, and cracked woodwork, wallpaper, and paint.

A humidifier is the solution. The humidifier evenly distributes moisture throughout the home to help eliminate the problems associated with dry, heated air. Also enjoy enhanced comfort and energy savings since humidified air actually feels warmer than dry air, meaning the thermostat can be set at a lower temperature for more economical operation.

STANDARD FEATURES

  • EASY ACCESS FOR CLEANING AND MAINTENANCE
        The treated aluminum pad (wicking pad on water saver model) ensures top performance on bypass and fan powered models. Front access (side access on SFP
        model) allows for quick and convenient removal and replacement of pad. Easy access and replacement of canister on steam model.
  • BUILT-IN BYPASS DAMPER ON LBP, WBP, AND SBP MODELS
  • SMOOTH, LOW NOISE OPERATION
        Nearly silent operation is the result of precision- engineered fan and motor combination on fan-powered units. Air is drawn through the evaporator pad quietly and
        efficiently, turning water into the water vapor that humidifies the home on fan powered and bypass units. Steam model quietly delivers humidity directly into duct.
  • LONG LASTING, ATTRACTIVE COVER
        The outside casing of fan powered and bypass models are made from durable UV-resistant plastic. This plastic resists deterioration, even when exposed to
        ultra-violet light sources common in many systems. Steam model is constructed of heavy-gauge metal and painted for corrosion protection.
  • OPTIMAL DISTRIBUTION OF MOISTURE
        Through the combination of the solenoid valve and water distribution system, homes will benefit from the optimal distribution of moisture. Water Saver model (WBP)
        is 100% efficient in water usage. Steam model quietly delivers humidity via patented dispersion tube mounted in duct, and is less susceptible to water quality
        issues than some other competing models.
  • FOUR HUMIDITY CONTROL OPTIONS
        Choose between four separate control options Humidistat, HumidiTrac™, Thermidistat™, and Infinity™ or Evolution™ Control. Each provides precise control
        over the humidity levels in the home.
  • WARRANTY
        All models come with a 10-year warranty with timely registration.
  • FINANCING AVAILABLE
        Residential installations eligible for consumer financing through the Retail Credit Program.

  • Additional Information
    Physical Data
    Documents/Downloads
    Return to Top View Printable Version

    Copyright © 2012   Legal Notice · Privacy Policy