58HDX - Condensing Gas Furnace Description Description Index
58HDX 
4-way Multipoise
Fixed Capacity
Condensing Gas Furnace Furnaces
Up to 95% AFUE
58HDV


58HDX Condensing Gas-Fired Furnace
The model 58HDX Condensing Gas Furnace is designed to achieve a rating of up to 95.0% Annual Fuel Utilization Efficiency (AFUE) depending on the type of installation and installation orientation. The 58HDX is designed for reliability, high efficiency, and quiet operation. Its unique arrangement of gas controls and venting flexibility makes this furnace practical for any type of installation. The 58HDX can be installed as a 1-pipe or 2-pipe venting system. The 58HDX is approved for use with natural or propane gas and is GAMA certified. Field conversion to propane is required. All units meet California Air quality Management District emission requirements. All sizes are design certified in Canada.


Standard Features

  • 95% AFUE (Annual Fuel Utilization Efficiency)
  • Factory-configured ready for upflow applications
  • Design for multi-poise installations
  • Installation in direct vent (2-pipe) or non-direct vent (1-pipe) applications
  • Installation flexibility: sidewall or vertical vent
  • Direct ignition with silicone nitride ignition
  • Propane convertible in all applications with approved kit
  • Multi-speed, direct-drive PSC blower motor
  • Stainless steel primary Heat Exchanger
  • Stainless steel secondary Heat Exchanger
  • Electronic Air Cleaner and Humidifier terminals
  • Electronic control center with blower cooling relay standard

Additional Information
Documents/Downloads
Return to Top View Printable Version

Copyright © 2012   Legal Notice · Privacy Policy