25HNA9 Heat Pump Description Page Description Index
25HNA9 Infinity™ 19
Two-Stage Heat Pump
with Puron® Refrigerant
2 to 5 tons
CA_Infinity_AC_test


The Carrier Infinity 19 Series Two-Stage Heat Pump, with Puron refrigerant, Model 25HNA9, is available in 2-5 ton nominal sized units.

Standard Features

Energy Efficiency

  • 15.5-19 SEER/11.5-14 EER/9.0 HSPF
    New Aesthetic Design
  • WeatherArmor UltraTM
        -   Baked on powder paint
        -   Steel louver coil guard
        -   Color matched cabinet screws
    Extra Quiet Operation
  • Silencer System IITM for sound as low as 72 dBA
        -   Quiet mount split post compressor grommets
        -   External silencer muffler
        -   Exclusive Silencer Top design
        -   Variable speed outdoor condenser fan motor
        -   Forward-swept condenser fan blade
        -   Compressor blanket
  • Quiet Shift Defrost
    Reliability, Quality and Toughness
  • Two-Stage scroll compressor
  • Field-installed 16 cu. in. filter drier
  • Back-seating service valves
  • High pressure switch
  • Loss of charge switch
  • Internal pressure relief valve
  • Long-line accessory connections
  • Suction line accumulator
  • Vapor fog eliminator
  • Ideal Defrost
    Controls and Diagnostics
  • Second generation InfinityTM control (Infinity Control MUST be used, no substitutes)
  • Utility Interface Connections
  • Up to 18 point diagnostic capability
    Applications
  • Long-line - up to 250 ft. total equivalent length; see Long Line Guide for more information
  • Low ambient (down to 0oF)

  • Additional Information
    Documents/Downloads
    Return to Top View Printable Version

    Copyright © 2012   Legal Notice · Privacy Policy